Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.030 | |
| A dimension MM | 26.162 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 43610E-C00 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -10 | -10 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 1.030 | |
| Product length mm | 26.162 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Series | E SERIES | E Series |
| Thread sealant | NO | No |