4375X4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4375X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | SAE 520201 | |
| Drop dimension | .63 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 9/16 IN | |
| End type 1 | FOR-SEAL | |
| End type 2 | UNF | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .56 in | |
| Inside diameter (bore hole size) | .172 in | |
| Item type | FOR-SEAL Male/UNF Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .63 in | |
| Product Length/Depth | 1.73 in | |
| Product material | Carbon steel | |
| Product Volume | .599 in³ | |
| Product Weight | .2 lb | |
| Product Width | .55 in | |
| Thread sealant | No | |
| Thread Size 2 | 9/16-18 | |
| Tube OD 1 | .25 in | |
| UNSPSC | 40183100 | |
| UPC | 639789256157 |