4375X8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF2144H4-0808S, FF2144T0808S
4375X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | SAE 520201 | |
| Drop dimension | .8 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1/2 IN | |
| End Size 2 | 13/16 IN | |
| End type 1 | FOR-SEAL | |
| End type 2 | UNF | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .75 in | |
| Inside diameter (bore hole size) | .378 in | |
| Item type | FOR-SEAL Male/UNF Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .8 in | |
| Product Length/Depth | 2.01 in | |
| Product material | Carbon steel | |
| Product Volume | 1.19 in³ | |
| Product Weight | .312 lb | |
| Product Width | .74 in | |
| Thread sealant | No | |
| Thread Size 1 | 13/16-16 | |
| Thread Size 2 | 13/16-16 | |
| Tube OD 1 | .5 in | |
| UNSPSC | 40183100 | |
| UPC | 639789256232 |