Synflex by Danfoss
43GW-DN4MA-006TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
43GW-DN4MA-006TK
Product specifications
Characteristic | Value |
|---|---|
| Application | Suitable for manual.Air operated geasing guns,Central Greasing and Lubricating systems |
| Bend radius - min | .79 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 12180 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Polyurethane |
| Dash size | -4 |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses |
| Inside diameter | .16 in |
| Lay line style | Ink Jet |
| Outside diameter | .34 in |
| Product Height | .34 in |
| Product Length/Depth | 1 ft |
| Product Type | Thermoplastic Hydraulic Hoses |
| Product Volume | 1.387 in³ |
| Product Weight | .04 lb |
| Product Width | .34 in |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | 43GW Series |
| Tube material | Thermoplastic |
| Working pressure | 4712 Psi |
| Working temperature - max | 176 °F |
| Working temperature - min | -22 °F |