Danfoss Hansen
4400LLVSL192OC
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4400LLVSL192OC
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Industrial Breathing Air, General Pneumatics, Maintenance & Repair, Fluid Transfer | |
| Body size | 1/8 | |
| Brand | Danfoss | |
| Burst pressure | 4000 Psi | |
| Connection style | Manual Connect | |
| Coupling type | Coupling | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 2 | 1/2 IN | |
| End type 1 | Push to Connect | |
| End type 2 | NPTF | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Flow rate | 336.56 gal/min | |
| Fluid compatibility | Air, gases and liquids | |
| Internal connection type | Ball Lock | |
| Item type | Female Half | |
| Latch type | Push/pull | |
| Media | Pneumatic | |
| Product Height | 1.38 in | |
| Product Length/Depth | 2.53 in | |
| Product material | Brass | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 4.818 in³ | |
| Product Width | 1.38 in | |
| Safety locking mechanism | Sleeve lock | |
| Seal material | EPDM | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 2 | 1/2-14 | |
| Trade Name | 4000 Series | |
| Valve type | 2 way | |
| Working pressure | 1000 Psi | |
| Working temperature - max | 302 °F | |
| Working temperature - min | -40 °F |