4405X16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF2032T1616S
4405X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Drop dimension | 1.97 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 IN | |
| End Size 2 | 1 IN | |
| End type 1 | MPT | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.63 in | |
| Inside diameter (bore hole size) | .812 in | |
| Item type | MPT Male/MPT Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.97 in | |
| Product Length/Depth | 1.64 in | |
| Product material | Carbon steel | |
| Product Volume | 5.25 in³ | |
| Product Weight | .63 lb | |
| Product Width | 1.625 in | |
| Thread sealant | No | |
| Tube OD 1 | 1 in | |
| Tube OD 2 | 1 in | |
| UNSPSC | 40183100 | |
| UPC | 639789256355 |