PUMP-TANDEM, VAR DISPL
4445065
Model code: MPT-044-D-A-8-A-Z-GN-B-A-A-A-BSS-DR-A-FF-B-C-A-A-BSS-DW-A-FF-X-GRW-***
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M35 and M44 tandem axial piston pumps
4445065
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | MPT | Tandem pump |
| Base displacement | 044 | 44 cc/rev (2.65 cu in/rev) |
| Type | D | 35cc & 44cc product type |
| Input shaft | A | 15 tooth 16/32 spline |
| Rotation and valve plate | 8 | Right hand (clockwise), quiet, higher force |
| Charge pump displacement | A | None |
| Charge pressure relief valve setting | Z | Relief valve defeated with 0.003 in orifice |
| Filtration | GN | External, without charge pump, with charge pressure priority valve gear pump |
| Swashplate | B | Standard direct displacement swashplate |
| Front seal group | A | Shaft seal for manual displacement control-front section |
| Displacement, front pump | A | Full displacement |
| Bypass valve, front pump | A | Bypass valve |
| System pressure protection, front pump | BSS | 385 bar (5580 psi) / 385 bar (5580 psi) |
| Control type, front pump | DR | Direct displacement control right side |
| Handle position, front pump | A | None |
| Control orifice diameter, front pump | FF | None |
| Swashplate group, rear pump | B | Swashplate group-standard |
| Rear seal group | C | Shaft seal direct displacement |
| Displacement, rear pump | A | Full displacement |
| Bypass valve, rear pump | A | Bypass valve |
| System pressure protection, rear pump | BSS | 385 bar (5580 psi) / 385 bar (5580 psi) |
| Control type, rear pump | DW | Right side, Bobcat control mounting bracket (4350761), lift bracket top right |
| Handle position, rear pump | A | Not applicable |
| Control orifice diameter, rear pump | FF | None |
| Auxillary mounting pad | X | SAE B - male flange, 13 tooth long coupling, for use with gear pump |
| Special hardware features | GRW | GRW |
| Special features (non-hardware) | *** | None |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |