Aeroquip by Danfoss
446-202232-1-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
446-202232-1-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1 5/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Weld | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 1.75 in | |
| Inside diameter (bore hole size) | .84 in | |
| Item type | Straight Adapter | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .795 lb | |
| Packaged Width | 9 in | |
| Product Height | 1.75 in | |
| Product Length/Depth | 1.8 in | |
| Product material | Monel | |
| Product Type | Marine Military | |
| Product Volume | 5.513 in³ | |
| Product Width | 1.75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Trade Name | 202232 Series | |
| Tube OD 1 | 1 in | |
| UPC | 678146055491 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |