MOTOR-VAR DISPL CARTRIDGE MMC046C
4464517
Model code: MMC-046-C-A-E-J-U-AK-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4464517
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| C: SEAL GROUP | A | Shaft seal, standard |
| D: OUTPUT SHAFT / AUX DRIVE | E | 15 teeth 16/32 spline / none |
| E: MINIMUM DISPLACEMENT | J | 13 degree, 34.7 cc |
| F: CONTROL FEATURES | U | 1-line control bottom, adjustable max set at 34.7 cc |
| G:HOUSING/ENDCAP CONFIGURATION | AK | Radial twin ports with loop flush, charge pressure relief valve set at 20 bar, housing tapped for orifice |
| Product | MMC | Variable displacement motor - cartridge mount |
| S40_PRODUCT_RES | MMC | VARIABLE DISPLACEMENT MOTOR - CARTRIDGE MOUNT |
| T: SPECIAL HARDWARE FEATURES | NNN | Special hardware - none, black paint Danfoss tag |
| Type | C | 25cc product type |
| ZZ: SF (NON-HARDWARE) | *** | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |