Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 1.2 | |
| Fitting drop dimension 2 MM | 32.0 | |
| Fitting end size 1 | 08 | Size 08 |
| Fitting end size 2 | 06 | Size 06 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | 2P | Winner 2 piece crimp |
| Fittings end type 1 | BP | BSP Male Parallel |
| Fittings end type 2 | 7C | FEMALE 37 DEGREE SWIVEL(CRIMP) |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | EC215 SERIES | EC215 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 12611A-08-08Z | |
| Legacy fitting part number 2 | 26791-06-08Z | |
| Overall length IN | 70.9 | |
| Overall length MM | 1800 | |
| Thread size 2 | 9/16-18 UNF | 9/16-18 UNF |