H/A-AER (PERM), R2, DKOH, DKOH-product-details

H/A-AER (PERM), R2, DKOH, DKOH

45-08-0317-006


Tools

Product specifications

Characteristic
Value
Description
ApplicationHYDRAULIC SYSTEMSLUBRICATING OILSPETROLEUM BASED FLUIDSWATER-GLYCOL SYSTEMSHydraulic systemsLubricating oilsPetroleum based fluidsWater-glycol systems
Catalog Item45-08-0317-00645-08-0317-006
CertificationsABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDRINAABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedRINA
CompliancesEN857 2SCISO 11237-1SAE 100R16EN857 2SCISO 11237-1SAE 100R16
Fitting angle shape 1SStraight
Fitting angle shape 2SStraight
Fitting end size 116Size 16
Fitting end size 216Size 16
Fitting HexMFitting(s) to have metric nut hex and/or nipple hex
Fitting MaterialCSDura-Kote Zinc Plated Steel
Fitting Series1ATTC - through the cover
HA Length UOMMMetric mm
Hose SeriesEC881 SERIESEC881 Series
Hose size10Size 10
Legacy fitting part number 11A16DS10DKO-S 24deg Female heavy duty, Straight, Dura-Kote Zinc Plated Steel
Legacy fitting part number 21A16DS10DKO-S 24deg Female heavy duty, Straight, Dura-Kote Zinc Plated Steel
Overall length IN16.7
Overall length MM425
Thread size 1M30X2M30x2
Thread size 2M30X2M30x2