Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.710 | |
| A dimension MM | 18.030 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 4504-6B | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.565 | |
| Inside diameter MM | 14.351 | |
| Product height in | 0.819 | |
| Product height mm | 20.803 | |
| Product length in | 0.710 | |
| Product length mm | 18.034 | |
| Product material | BRASS | Brass |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |