Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.975 | |
| A dimension MM | 24.760 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4506-10B | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.000 | |
| End connection hex size MM | 25.000 | |
| End connection torque | 57-62 LB-FT(77-85 NM) | 57-62 lb-ft(77-85 Nm) |
| End type 1 | FEMALE 37/45 UNIVERSAL SWIVEL | Female 37/45 universal swivel |
| Finish | ZINC CLEAR TRIVALENT CHROMATE | Zinc clear trivalent chromate |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.804 | |
| Inside diameter MM | 20.420 | |
| Material | BRASS | Brass |
| Product height in | 1.092 | |
| Product height mm | 27.737 | |
| Product length in | 0.975 | |
| Product length mm | 24.765 | |
| Product material | BRASS | Brass |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318602 |