Danfoss
4506X6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF2098T0606S
4506X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Danfoss | |
| Drop dimension | 1.19 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 11/16 IN | |
| End Size 2 | 3/4 IN | |
| End type 1 | MPT | |
| End type 2 | FPT | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .81 in | |
| Hex Size 2 | .81 in | |
| Inside diameter (bore hole size) | .264 in | |
| Item type | MPT Female/FPT Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.226316 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.77 in | |
| Product Length/Depth | .98 in | |
| Product material | Carbon steel | |
| Product Type | ORS/ORS | |
| Product Volume | 1.405 in³ | |
| Product Weight | .226 lb | |
| Product Width | .81 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 11/16-16 | |
| Thread Size 2 | 11/16-16 | |
| Trade Name | 4505x | |
| Tube OD 1 | .38 in | |
| Tube OD 2 | .38 in | |
| UNSPSC | 40183100 | |
| UPC | 639789256454 |