
Danfoss
4506X8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: FF2098T0808S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Danfoss |
| Drop dimension | 1.46 |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 13/16 IN |
| End Size 2 | 13/16 IN |
| End type 1 | MPT |
| End type 2 | FPT |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .94 in |
| Hex Size 2 | .94 in |
| Inside diameter (bore hole size) | .378 in |
| Item type | MPT Female/FPT Male Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.098 lb |
| Packaged Width | 6.75 in |
| Product Height | 2.225 in |
| Product Length/Depth | 1.1 in |
| Product material | Carbon steel |
| Product Type | ORS/ORS |
| Product Volume | 2.301 in³ |
| Product Weight | .098 lb |
| Product Width | .94 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 13/16-16 |
| Thread Size 2 | 13/16-16 |
| Trade Name | 4505x |
| Tube OD 1 | .5 in |
| Tube OD 2 | .5 in |
| UNSPSC | 40183100 |
| UPC | 639789256461 |