Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.710 | |
| A dimension MM | 18.030 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 4507-6B | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.680 | |
| End connection hex size MM | 17.000 | |
| Inside diameter IN | 0.515 | |
| Inside diameter MM | 13.081 | |
| Product height in | 0.751 | |
| Product height mm | 19.075 | |
| Product length in | 0.710 | |
| Product length mm | 18.034 | |
| Product material | BRASS | Brass |
| Product width in | 0.687 | |
| Product width mm | 17.450 | |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |