
451-N1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
451-N1
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In Cylinder Assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Package contents | Cylinder Head | |
| Product Height | 5.5 in | |
| Product Length/Depth | 4.875 in | |
| Product Type | Cylinder Head | |
| Product Volume | 60.328 in³ | |
| Product Width | 2.25 in | |
| Sub-brand | None | |
| Trade Name | None |