Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Durometer | 70 | 70 |
| Inside diameter IN | 8.150 | |
| Inside diameter MM | 207.010 | |
| Outside diameter IN | 8.350 | |
| Outside diameter MM | 212.090 | |
| Product height in | 8.350 | |
| Product height mm | 212.090 | |
| Product length in | 0.098 | |
| Product length mm | 2.489 | |
| Product width in | 8.350 | |
| Product width mm | 212.09 | |
| Thickness IN | 0.098 | |
| Thickness MM | 2.489 |
