Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
451222000
GUIDE RING GR750 220x225x25 C380
451222000
Where to buy
Export PDF
Tools
Add to comparison
451222000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Durometer
70
70
Inside diameter IN
8.661
Inside diameter MM
219.989
Outside diameter IN
10.630
Outside diameter MM
270.002
Thickness IN
0.984
Thickness MM
24.994