Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
451228000
GUIDE RING GP750 280x275x25 C380
451228000
Where to buy
Export PDF
Tools
Add to comparison
451228000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Durometer
70
70
Inside diameter IN
10.827
Inside diameter MM
275.006
Outside diameter IN
12.8000
Outside diameter MM
325.1200
Thickness IN
0.984
Thickness MM
24.99