Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
451247501
GUIDE RING GP75A 475x470x25 T51
451247501
Where to buy
Export PDF
Tools
Add to comparison
451247501
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Durometer
70
70
Inside diameter IN
18.504
Inside diameter MM
470.002
Outside diameter IN
20.4700
Outside diameter MM
519.9380
Thickness IN
0.984
Thickness MM
24.99