Synflex by Danfoss
4513-06000
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4513-06000
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Battery included | No | |
| Brand | Synflex by Danfoss | |
| Button quantity | 0 | |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features | |
| Inside diameter | .812 in | |
| Item type | Hose Guard | |
| Outside diameter | .937 in | |
| Product color/finish | Clear | |
| Product Height | 1.187 in | |
| Product Length/Depth | 600 in | |
| Product material | Polyvinyl Chloride (PVC) | |
| Product Type | Hose and Tubing Protectors | |
| Product Volume | 845.381 in³ | |
| Product Width | 1.187 in | |
| Size range | -6 | |
| Sub-brand | None | |
| Thickness | .188 in | |
| Trade Name | 4513 Series |