4515X16
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF1868T1616S
4515X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | SAE J1453 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 7/16 IN | |
| End Size 2 | 1 5/16 IN | |
| End type 1 | MPT | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Item type | MPT Male/MPT Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.32 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.64 in | |
| Product Length/Depth | 2.35 in | |
| Product material | Carbon steel | |
| Product Volume | 5.55 in³ | |
| Product Weight | 1.32 lb | |
| Product Width | 1.44 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/16-12 | |
| Thread Size 2 | 1 5/16-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975046142 |