4515X20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: FF1868T2020S
4515X20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Certification(s) | SAE J1453 |
| Drop dimension | 2.45 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 11/16 IN |
| End Size 2 | 1 5/8 IN |
| End type 1 | MPT |
| End type 2 | MPT |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.88 in |
| Inside diameter (bore hole size) | 1.024 in |
| Item type | MPT Male/MPT Male Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 3.559 lb |
| Packaged Width | 6.75 in |
| Product Height | 2.45 in |
| Product Length/Depth | 1.76 in |
| Product material | Carbon steel |
| Product Volume | 8.107 in³ |
| Product Weight | 2.559 lb |
| Product Width | 1.88 in |
| Seal part number if included | FF9446-25|22617-20 |
| Thread sealant | No |
| Thread Size 1 | 1 11/16-12 |
| Thread Size 2 | 1 5/8-12 |
| Tube ID 1 | 1.25 in |
| Tube OD 2 | 1.25 in |
| UNSPSC | 40183100 |
| UPC | 639789255389 |
| Working pressure | 6000 Psi |