Synflex by Danfoss
4521-58000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4521-58000
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Battery included | No | |
| Brand | Synflex by Danfoss | |
| Button quantity | 0 | |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features | |
| Inside diameter | .522 in | |
| Item type | Spring Guard | |
| Outside diameter | .666 in | |
| Packaged Height | 18 in | |
| Packaged Length | 11 in | |
| Packaged Volume | 2178 in³ | |
| Packaged Weight | 48 lb | |
| Packaged Width | 11 in | |
| Product color/finish | Natural | |
| Product Diameter | .955 in | |
| Product Height | .955 in | |
| Product Length/Depth | 300 in | |
| Product material | Steel | |
| Product Type | Hose and Tubing Protectors | |
| Product Volume | 273.608 in³ | |
| Product Weight | 8.75 lb | |
| Product Width | .955 in | |
| Sub-brand | None | |
| Thickness | .092 in | |
| Trade Name | 4521 Series | |
| UPC | 639789351609 |