
Synflex by Danfoss
4521-AG004
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4521-AG004
Product specifications
Characteristic | Value |
|---|---|
| Application | Provide protection against hose kinking at fitting |
| Battery included | No |
| Brand | Synflex by Danfoss |
| Button quantity | 0 |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Inside diameter | .475 in |
| Item type | Spring Guard |
| Outside diameter | .619 in |
| Product color/finish | Steel |
| Product Height | .619 in |
| Product Length/Depth | 4 in |
| Product material | Wire |
| Product Type | Hose and Tubing Protectors |
| Product Volume | 1.533 in³ |
| Product Weight | .075 lb |
| Product Width | .619 in |
| Size range | -3, -6 |
| Sub-brand | None |
| Trade Name | 4521 Series |
| UPC | 639789351753 |