452309
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
452309
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Shaft |
| Product Height | .75 in |
| Product Length/Depth | 6.765 in |
| Product Type | Spare Part |
| Product Volume | 3.805 in³ |
| Product Width | .75 in |
| Sub-brand | None |
| Trade Name | None |