
452409-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
Configuration | Single |
Design code | 20 |
Displacement | 13.1 cm³/rev |
Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements |
Flow rate | 42.00467712 l/min |
Frame size | V10 |
Front outlet port position (cover end view) | 90° CCW FROM INLET PORT |
Identification | None |
Minimum speed | 3400 RPM |
Model Code | V10F 1P4P 1C2D 20 |
Product Height | 4.35 in |
Product Length/Depth | 6.55 in |
Product material | Cast Iron |
Product Type | Vane Pumps |
Product Volume | 145.882 in³ |
Product Weight | 15 lb |
Product Width | 5.12 in |
Ring size | 4 |
Seal material | Buna-N |
Shaft rotation | Right |
Shafts | Straight Keyed |
Special features | None |
Sub-brand | None |
Trade Name | V10 and V20 Series |
Vane function type | Pump |
Working pressure - max | 172 bar |