PUMP-TANDEM VAR DISPL
4525003
Model code: 4T-R-41BN-XAX-1-00-N-41-41-B-A-A-41BN-XBX-1-00-N-41-41-B-A-A-D-1-N-E-N-N-BAR-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 42 axial piston pumps
4525003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 4T | Series 42 Integrated Tandem Pump |
| C: INPUT SHAFT | D | 15 TEETH 16/32 PITCH |
| F: HOUSING | 1 | MDC, EDC - NO Charge Pressure Relief Valve Port, NO CASE DRAIN PORTS |
| FD: CONTROL TYPE & DESCRIPTION | XAX | MDC, Linear, Narrow Deadband, High Force Spring, Back-Up Alarm - Weatherpack Connector, Neutral Override 12V - Weatherpack Connector |
| FE:CONTROL RESPONSE TIME | 00 | No Orifice |
| FH: SYS PRESS PROT - PORT A | 41 | 415 BAR (6020 PSI) HPRV |
| FJ: SYS PRESS PROT - PORT B | 41 | 415 BAR (6020 PSI) HPRV |
| FK: LOOP BYPASS VALVE | B | Loop Bypass Valve |
| FL: DISPL LIMITERS - SIDE 1 | A | ADJUSTABLE LIMITERS SET TO MAXIMUM DISPLACEMENT |
| FM: DISPL LIMITERS - SIDE 2 | A | ADJUSTABLE LIMITERS SET TO MAXIMUM DISPLACEMENT |
| FT: SPECIAL DRIVE FEATURES | N | None - Standard drive features, Standard Servo Piston Style |
| FX: CONTROL FEATURES | 1 | Special Control Handle With High Gain Spool - MDC |
| G: GEAR PUMP | N | NONE, USE FOR AUX PADS D,E,H,J,K,L,N,Q |
| N: SPECIAL HARDWARE | BAR | (CP30 VALVE-PLATE) - REDUCED NOISE / INCREASED CROSS PORTING, CW ROTATION |
| P: SPECIAL FEATURES | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
| RD: CONTROL TYPE & DESCRIPTION | XBX | MDC, Linear, Narrow Deadband, High Force Torsion Spring, Back-Up Alarm - Weatherpack, Neutral Override, 12V Weatherpack connector |
| RE:CONTROL RESPONSE TIME | 00 | No Orifice |
| RH: SYS PRESS PROT - PORT C | 41 | 415 BAR (6020 PSI) HPRV |
| RJ: SYS PRESS PROT - PORT D | 41 | 415 BAR (6020 PSI) HPRV |
| RK: LOOP BYPASS VALVE | B | Loop Bypass Valve |
| RL: DISPL LIMITERS - SIDE 1 | A | ADJUSTABLE LIMITERS SET TO MAXIMUM DISPLACEMENT |
| RM: DISPL LIMITERS - SIDE 2 | A | ADJUSTABLE LIMITERS SET TO MAXIMUM DISPLACEMENT |
| ROTATION | R | Right-hand, CW |
| RT: SPECIAL DRIVE FEATURES | N | None - Standard drive features, Standard Servo Piston Style |
| RX: CONTROL FEATURES | 1 | Special Control Handle With High Gain Spool - MDC |
| S: CHARGE PRESS RELIEF SETTING | N | NONE |
| U: AUXILIARY MOUTING PAD | E | REV B-PAD, 0 AND 180 DEG GP ORIENT, 13T, (cast shipping cover) |
| V: GEAR PUMP ORIENTATION | N | NOT APPLICABLE |
| Y:FRT UNIT DISPL & SPEED SENSG | 41BN | 41cc/REV (2.50 CU. IN.) ["B" LOAD LIFE], Without Speed sensing |
| Z: REAR UNIT DISPL & SPEED SEN | 41BN | 41cc/REV (2.50 CU. IN.) ["B" LOAD LIFE], Without Speed sensing |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |