PUMP-VAR, TANDEM
4525289
Model code: 4T-L-51DN-E3A-A-03-N-32-32-N-N-N-51DN-E3A-A-03-N-32-32-N-N-N-E-3-F-P-F-0-NNL-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 42 axial piston pumps
Recommended replacement: 83001877
4525289
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 4T | Series 42 Integrated Tandem Pump |
| C: INPUT SHAFT | E | 19 TEETH 16/32 PITCH |
| F: HOUSING | 3 | MDC, EDC WITH CPRV - STANDARD, SAE C- Flange |
| FD: CONTROL TYPE & DESCRIPTION | E3A | EDC - Low Current- PCP style, MS Style Connector, (14-85mA) |
| FE:CONTROL RESPONSE TIME | 03 | Slow Response |
| FH: SYS PRESS PROT - PORT A | 32 | 325 BAR (4715 PSI) HPRV |
| FJ: SYS PRESS PROT - PORT B | 32 | 325 BAR (4715 PSI) HPRV |
| FK: LOOP BYPASS VALVE | N | None - No Loop Bypass Valve |
| FL: DISPL LIMITERS - SIDE 1 | N | NONE |
| FM: DISPL LIMITERS - SIDE 2 | N | NONE |
| FT: SPECIAL DRIVE FEATURES | N | None - Standard drive features, Standard Servo Piston Style |
| FX: CONTROL FEATURES | A | High Gain Spool - EDC |
| G: GEAR PUMP | F | F |
| N: SPECIAL HARDWARE | NNL | NONE, (CP15 VALVE- PLATE), CCW ROTATION |
| P: SPECIAL FEATURES | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
| RD: CONTROL TYPE & DESCRIPTION | E3A | EDC - Low Current- PCP style, MS Style Connector, (14-85mA) |
| RE:CONTROL RESPONSE TIME | 03 | Slow Response |
| RH: SYS PRESS PROT - PORT C | 32 | 325 BAR (4715 PSI) HPRV |
| RJ: SYS PRESS PROT - PORT D | 32 | 325 BAR (4715 PSI) HPRV |
| RK: LOOP BYPASS VALVE | N | NONE |
| RL: DISPL LIMITERS - SIDE 1 | N | NONE |
| RM: DISPL LIMITERS - SIDE 2 | N | NONE |
| ROTATION | L | Left-hand, CCW |
| RT: SPECIAL DRIVE FEATURES | N | None - Standard drive features, Standard Servo Piston Style |
| RX: CONTROL FEATURES | A | High Gain Spool - EDC |
| S: CHARGE PRESS RELIEF SETTING | F | 20 BAR (290 PSI) |
| U: AUXILIARY MOUTING PAD | P | P |
| V: GEAR PUMP ORIENTATION | 0 | 0 |
| Y:FRT UNIT DISPL & SPEED SENSG | 51DN | 51cc/REV (3.11 CU. IN.) ["D" LOAD LIFE] , Without Speed sensing |
| Z: REAR UNIT DISPL & SPEED SEN | 51DN | 51cc/REV (3.11 CU. IN.) ["D" LOAD LIFE] , Without Speed sensing |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |