4525X16
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF2030H4-1616S
4525X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | SAE 520701 | |
| Drop dimension | 2.8 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 7/16 IN | |
| End Size 2 | 1 7/16 IN | |
| End type 1 | MPT | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.63 in | |
| Inside diameter (bore hole size) | .811 in | |
| Item type | MPT Male/MPT Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.098 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.8 in | |
| Product Length/Depth | 1.67 in | |
| Product material | Carbon steel | |
| Product Volume | 4.957 in³ | |
| Product Weight | .098 lb | |
| Product Width | 1.06 in | |
| Seal part number if included | FF90163-21 | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/16-12 | |
| Thread Size 2 | 1 7/16-12 | |
| Tube OD 1 | 1 in | |
| Tube OD 2 | 1 in | |
| UNSPSC | 40183100 | |
| UPC | 639789256669 |