4525X6
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF2030H4-0606S, FF2030T0606S
4525X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | SAE 520701 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 11/16 IN | |
| End type 1 | MPT | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Item type | MPT Male/MPT Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.293333 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.02 in | |
| Product Length/Depth | 2.05 in | |
| Product material | Carbon steel | |
| Product Volume | 1.547 in³ | |
| Product Weight | .293 lb | |
| Product Width | .74 in | |
| Thread sealant | No | |
| Thread Size 1 | 11/16-16 | |
| UNSPSC | 40183100 | |
| UPC | 725975046159 |