Synflex by Danfoss
4530-009S1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4530-009S1
Product specifications
Characteristic | Value |
|---|---|
| Amperage | 15 A |
| Brand | Synflex by Danfoss |
| Compatibility (tooling only) | 4530 |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Frequency | 60 Hz |
| Fuse type | 16 |
| Mounting | Bench |
| Power type | Automated Electrical |
| Product color/finish | Blue/Black |
| Product material | Carbon Steel |
| Product Type | Swaging Machine |
| Programmable | Danfoss Pre-Programmed |
| Sub-brand | None |
| Trade Name | Mark IX Series |
| Voltage | 230 V |