
Synflex by Danfoss
453C-22013
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
453C-22013
Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Machine Component |
| Machine mountable | No |
| Product Height | 1.25 in |
| Product Length/Depth | 10 in |
| Product material | Carbon steel |
| Product Type | Trip Rod |
| Product Volume | 2.25 in³ |
| Product Weight | .15 lb |
| Product Width | .18 in |
| Sub-brand | None |
| Trade Name | Mark IX Series |
| UPC | 639789355409 |