Synflex by Danfoss
453C-22018
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
453C-22018
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Synflex by Danfoss | |
| Cutting tip material | Steel | |
| Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability | |
| Item type | Tool | |
| Package form | Individual | |
| Product Height | .5 in | |
| Product Length/Depth | 13.781 in | |
| Product material | Carbon Steel | |
| Product Type | Replacement Component | |
| Product Volume | 6.891 in³ | |
| Product Weight | .5621 lb | |
| Product Width | 1 in | |
| Saw blade type | Slotted Smooth | |
| Sub-brand | None | |
| Trade Name | Mark IX Series |