
Synflex by Danfoss
4540-3W600
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4540-3W600
Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Capability | Hose Inside Diameter 0.375 in |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Product color/finish | Nickel |
| Product material | Carbon Steel |
| Product Type | Swage Die Set |
| Product Weight | 1.1 lb |
| Sub-brand | None |
| Trade Name | 4540 Series |