
Synflex by Danfoss
4540-E0300-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4540-E0300-001
Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Capability | Hose Inside Diameter 3/16" |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Die Ring |
| Machine mountable | No |
| Product color/finish | Nickel |
| Product Height | 2.94 in |
| Product Length/Depth | 1.5 in |
| Product material | Carbon steel |
| Product Type | Swage Die Set |
| Product Volume | 12.965 in³ |
| Product Width | 2.94 in |
| Sub-brand | None |
| Trade Name | 4540 Series |
| UPC | 639789351883 |