
Synflex by Danfoss
4554-19000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4554-19000
Product specifications
Characteristic | Value |
|---|---|
| Battery included | No |
| Brand | Synflex by Danfoss |
| Button quantity | 0 |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Inside diameter | 1.1875 in |
| Item type | Sleeve |
| Product color/finish | Black |
| Product Diameter | 1.4175 in |
| Product Height | 1.4175 in |
| Product Length/Depth | 12 in |
| Product material | Cellulose Acetate Butyrate |
| Product Type | Hose and Tubing Protectors |
| Product Volume | 24.112 in³ |
| Product Width | 1.4175 in |
| Sub-brand | None |
| Trade Name | 4554 Series |
| UPC | 813688020525 |
| Working temperature - max | 200 °F |
| Working temperature - min | 0 °F |