Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | N/A |
| Number of active Coils | 4,12 PC |
| Remarks | N/A |
| Size/Dimensions | L8.4XW15.4XH5.2 CM |
| Spring, Inside Diameter | 10,7200 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 25,5000 mm |
| Spring, Outside Diameter | 13,3200 mm |
| Spring, Rate | 3,900 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,3000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |