Synflex by Danfoss
4574-03000-012
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4574-03000-012
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Synflex by Danfoss | |
| Cutting tip material | Steel | |
| Item type | Blade | |
| Package form | Individual | |
| Product Diameter | .75 in | |
| Product Height | .5 in | |
| Product material | Carbon Steel | |
| Product Width | 1.55 in | |
| Saw blade type | Smooth |