Synflex by Danfoss
4574-03000-016
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4574-03000-016
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Synflex by Danfoss | |
| Capability | Twin or multi-line splitter | |
| Cutting tip material | Steel | |
| Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability | |
| Item type | Blade | |
| Package form | Individual | |
| Product Height | 1 in | |
| Product Length/Depth | 5 in | |
| Product material | UHMW | |
| Product Type | Detwinner Die | |
| Product Volume | 9.95 in³ | |
| Product Width | 1.99 in | |
| Sub-brand | None | |
| Trade Name | 4574 Series |