Vickers by Danfoss Spare Part Cap 02-154422 (RIGHT)

COIL 110 VOLT DC (P)

457911


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Coil connectorDIN or DIN 43650 or DIN 43650-A
Coil duty ratingContinuous from 85% to 110% of nominal voltage
Product height in3.150
Product height mm80.010
Product length in2.835
Product length mm72.009
Product width in2.441
Product width mm62.001
Voltage typeDC