SHIPPING PLATE
458302
Tools458302 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 196.000 |
| Product height mm | 4978.400 |
| Product length in | 4448.000 |
| Product length mm | 112979.200 |
| Product width in | 2834.000 |
| Product width mm | 71983.6 |