CENTREING WASHER
458458
Tools458458 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Inside diameter IN | | 0.248 |
| Inside diameter MM | | 6.299 |
| Outside diameter IN | | 0.574 |
| Outside diameter MM | | 14.579 |
| Product material | CARBON STEEL | Carbon steel |
| Thickness IN | | 0.080 |
| Thickness MM | | 2.03 |