Vickers by Danfoss Coils 617499 [RIGHT]

COIL 24V 50HZ

458502


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Coil connectorDIN or DIN 43650 or DIN 43650-A
Coil duty ratingContinuous from 85% to 110% of nominal voltage
Product height in2.500
Product height mm63.500
Product length in1.800
Product length mm45.720
Product width in2.700
Product width mm68.580
Voltage typeAC