Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
458826
NG10 PROPORTIONAL SOLENOID (24
458826
Tools
Add to comparison
Add to comparison
458826
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.030
Product height mm
76.962
Product length in
3.470
Product length mm
88.138
Product width in
3.030
Product width mm
76.962