Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SOLENOID | Solenoid |
| Product height in | 2.559 | |
| Product height mm | 65.000 | |
| Product length in | 2.480 | |
| Product length mm | 63.000 | |
| Product width in | 1.772 | |
| Product width mm | 45.000 |