LVDT PLUG CONNECTOR B
458938
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.910 |
| Product height mm | | 23.114 |
| Product length in | | 1.460 |
| Product length mm | | 37.084 |
| Product width in | | 0.630 |
| Product width mm | | 16.002 |