SPRING
458976
Tools458976 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spring |
| Product height in | 2.380 |
| Product height mm | 60.452 |
| Product length in | 14.950 |
| Product length mm | 379.730 |
| Product width in | 2.380 |
| Product width mm | 60.452 |