
Synflex by Danfoss
4599-MP018
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4599-MP018
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Synflex by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Item type | Pusher | |
| Machine mountable | No | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.291 lb | |
| Packaged Width | 6.75 in | |
| Product color/finish | Zinc plated, heat treated | |
| Product Height | 1.75 in | |
| Product Length/Depth | 3.38 in | |
| Product material | Carbon Steel | |
| Product Type | Male Pusher | |
| Product Volume | 10.351 in³ | |
| Product Weight | 1.291 lb | |
| Product Width | 1.75 in | |
| Sub-brand | None | |
| Trade Name | 4599-MP Series |